简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Products
Library
Company
Contact Us
Site Map
What's New at
ATI Industrial Automation
 
 
 

ATI Develops Sensors for High-Radiation Environments

Utilized in the Remote Handling of Hazardous Radioactive Materials

Apex, NC,  May 20, 2011
 

ATI Industrial Automation has developed, in collaboration with COGEMA and CEA, a series of Six-Axis Force/Torque Sensors that allow users to measure forces and torques in highly-radioactive environments. Featuring radiation hardness better than 10kGy and 13 mm through-holes, the DeltaRad and ThetaRad Sensors can be used in radiation-hardened robotic systems to safely carry out high-precision tasks. The Sensors can enable applications, such as the remote handling of hazardous radioactive materials, offering users a safe solution to carry out preventive or corrective maintenance, clean-up, or dismantling. ATI's Sensors deliver tactile feedback and could enable operators to sense remote objects, making it possible to perform complex, dexterous remote manipulation tasks. 

 

ATI’s Force/Torque Sensor System measures six components of force and torque (Fx, Fy, Fz, Tx, Ty, Tz) and features a compact design, hardened stainless steel construction, high-speed output, overload protection, span temperature compensation options, and high signal-to-noise ratio. ATI offers a wide range of standard non-radiation hardened sensor models from 17 mm to 300 mm and include environmental protection (IP) on most models.

 

More information on the DeltaRad and ThetaRad Sensors here.

More information on our Force/Torque Sensors here.